(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricant, Mori Grease Spray

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of MG-420SP

  • Type
    Spray
  • Function
    Sustainability
  • Main body: option
    Main Body
  • Operating Temperature Range
    -15~120℃
  • Mass(g)
    410
  • Color
    Black
  • Trusco Code
    123-0786
  • Application
    Vehicle inspection and repair.
  • Main Ingredient
    Mineral Oil, Molybdenum Disulfide, Lithium Soap, Additives
  • Amount Of Content
    1 pc (420 ml)
Part Number
MG-420SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 698.00

LUBRICATION SPRAYS 1 Piece(s) Same day 1 pc (420 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Sustainability
  • Main body: option
    Main Body
  • Operating Temperature Range
    -15~120℃
  • Mass(g)
    410
  • Color
    Black
  • Trusco Code
    123-0786
  • Application
    Vehicle inspection and repair.
  • Main Ingredient
    Mineral Oil, Molybdenum Disulfide, Lithium Soap, Additives
  • Amount Of Content
    1 pc (420 ml)

Product Description

Grease-like lubricant.
[Features]
· High performance lithium grease containing molybdenum disulfide.
· Superior extreme pressure properties, heat resistance and abrasion resistance. Can be used widely for roller bearings, sliding bearings, sliding parts, etc.
· Long-term effects can be expected.
· Operating temperature range (guideline): -15 to +120°C.
[Applications]
· Ideal for vehicle inspection and repair. Convenient for lubricating construction machinery.
· Ideal for manual oil feeding locations on factory facility lines.
· Convenient for locations with complex shapes which cannot easily be reached by hand.

Specifications of MG-420SP

  • Type
    Spray
  • Function
    Sustainability
  • Main body: option
    Main Body
  • Operating Temperature Range
    -15~120℃
  • Mass(g)
    410
  • Color
    Black
  • Trusco Code
    123-0786
  • Application
    Vehicle inspection and repair.
  • Main Ingredient
    Mineral Oil, Molybdenum Disulfide, Lithium Soap, Additives
  • Amount Of Content
    1 pc (420 ml)
Part Number
MG-420SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 698.00

LUBRICATION SPRAYS 1 Piece(s) Same day 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A high performance grease spray that contains ultrafine molybdenum disulfide in lithium grease.
●Excellent in extreme pressure property, heat resistance and wear resistance, it can be used widely for rolling bearings, sliding bearings, sliding parts and

Usage

●Automobile inspection and repair.
●To grease up construction machinery.

Specification

●Color:Black
●Capacity(ml):420
●SPQ(piece):10
●Working Temperature Range: -15 to 120°C

Materials

●Principal Component: Mineral Oil, Molybdenum Disulfide, Lithium Soap, Solvent