- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lubricant, α Alcom Grease Spray
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of ALP-AG
-
- Type
- Spray
-
- Function
- Ultra-thermophilic
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -15~190℃
-
- Mass(g)
- 410
-
- Color
- Tan
-
- Trusco Code
- 123-0701
-
- Application
- For maintenance of servicing machines, construction machinery, and vehicles in factories.
-
- Main Ingredient
- Mineral Oil, Aluminum Soap, Additives, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 270.00
|
LUBRICATION SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Ultra-thermophilic
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -15~190℃
-
- Mass(g)
- 410
-
- Color
- Tan
-
- Trusco Code
- 123-0701
-
- Application
- For maintenance of servicing machines, construction machinery, and vehicles in factories.
-
- Main Ingredient
- Mineral Oil, Aluminum Soap, Additives, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Grease spray with an aluminum composite soap base that has excellent heat resistance, water resistance, and mechanical shear stability.
· Excellent in lubricity and rust prevention performance, and can maintain a well lubricated state for a long time.
[Applications]
· For maintenance of servicing machines, construction machinery, and vehicles in factories.
Specifications of ALP-AG
-
- Type
- Spray
-
- Function
- Ultra-thermophilic
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -15~190℃
-
- Mass(g)
- 410
-
- Color
- Tan
-
- Trusco Code
- 123-0701
-
- Application
- For maintenance of servicing machines, construction machinery, and vehicles in factories.
-
- Main Ingredient
- Mineral Oil, Aluminum Soap, Additives, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 270.00
|
LUBRICATION SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Grease spray of aluminum complex soap base excellent in heat resistance, water resistance and Machinery shear stability.Usage
●Maintenance of maintenance machines in the factory, construction machinery, vehicles.Specification
●Color:Yellowish Brown
●Capacity(ml):420
●SPQ(piece):10
●Working Temperature Range: -15 to 190°CMaterials
●Principal Component: Mineral Oil, Aluminum Complex Soap, Additive, Solvent
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?