- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lubricant, α Adhesive Oil Spray (High Viscosity Type)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of ALP-VL
-
- Type
- Spray
-
- Function
- Dry Coating
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 0~130℃
-
- Mass(g)
- 420
-
- Color
- Brown
-
- Trusco Code
- 123-0603
-
- Application
- For open gear, chain and wire rope. A lubricant for any equipment or machinery.
-
- Main Ingredient
- Mineral Oil, Additives, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 400.00
|
LUBRICATION SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Dry Coating
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 0~130℃
-
- Mass(g)
- 420
-
- Color
- Brown
-
- Trusco Code
- 123-0603
-
- Application
- For open gear, chain and wire rope. A lubricant for any equipment or machinery.
-
- Main Ingredient
- Mineral Oil, Additives, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· In addition to high lubricity and rust prevention ability, dripping is prevented due to strong adhesion. Because of this, it can be used both indoors and outdoors with very little oil splattering.
[Applications]
· For open gears, chains and wire ropes.
· A lubricant for any equipment or machinery.
Specifications of ALP-VL
-
- Type
- Spray
-
- Function
- Dry Coating
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 0~130℃
-
- Mass(g)
- 420
-
- Color
- Brown
-
- Trusco Code
- 123-0603
-
- Application
- For open gear, chain and wire rope. A lubricant for any equipment or machinery.
-
- Main Ingredient
- Mineral Oil, Additives, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 400.00
|
LUBRICATION SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●In addition to high lubricity and anti-rust capacity, it has strong adhesion, so it does not drip. Therefore, oil scattering is little, it can be used indoors or outdoors.Usage
●For open gear, chain, wire rope.
●Lubricants for all equipment machine.Specification
●Color:Brown
●Capacity(ml):420
●SPQ(piece):10
●Working Temperature Range: 0 to 130°CMaterials
●Principal Component: Mineral oil, Additives, Solvent
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?