(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ALP-OSN |
ALP-OSN-JB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 201.00 |
PENETRANT_LUBRICATION SPRAYS | 1 Piece(s) | 1 Day(s) | 390 | 329-1456 | 1 pc (420 ml) | ||
฿ 445.92 |
PENETRANT_LUBRICATION SPRAYS | 1 Piece(s) | 12 Day(s) | 698 | 370-9922 | 1 pc (840 ml) |
Permeant / lubricant / rust inhibitor that demonstrates excellent lubricity.
[Features]
· The 2-way nozzle allows easy spraying.
· Excellent friction and abrasion properties and sustainability as it contains nano-carbon and a highly heat resistant and lubricating organic molybdenum compound.
· Operating temperature range (guideline): -10 to +70°C.
[Applications]
· Ideal for loosening screws and part disassembly of machinery and equipment as well as permeant lubrication and noise prevention of rotating/sliding parts.
· Useful for metal rust prevention, rust removal work and light lubrication of precision machinery.
· Convenient for lubricating components where dirt should be avoided and removal of moisture such as water droplets adhered to metal surfaces.
Part Number |
---|
ALP-OSN |
ALP-OSN-JB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 201.00 |
PENETRANT_LUBRICATION SPRAYS | 1 Piece(s) | 1 Day(s) | 390 | 329-1456 | 1 pc (420 ml) | ||
฿ 445.92 |
PENETRANT_LUBRICATION SPRAYS | 1 Piece(s) | 12 Day(s) | 698 | 370-9922 | 1 pc (840 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?