- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Anti-Rust, Anti-Moisture Lubricant Power Loosen
Specifications of PR-420
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 5~40°C
-
- Mass(g)
- 373
-
- Color
- Reddish brown transparent
-
- Trusco Code
- 123-0808
-
- Application
- For moisture-proofing, rustproofing, lubrication, and screw loosening.
-
- Main Ingredient
- Mineral Oil, Isoparaffin
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 596.92
|
PENETRANT_LUBRICATION SPRAYS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 5~40°C
-
- Mass(g)
- 373
-
- Color
- Reddish brown transparent
-
- Trusco Code
- 123-0808
-
- Application
- For moisture-proofing, rustproofing, lubrication, and screw loosening.
-
- Main Ingredient
- Mineral Oil, Isoparaffin
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Supports many applications with a single unit. Excellent in water repellency, moisture proofing and rust resistance, it removes moisture and rust from metal surfaces of machinery, parts, tools, jigs, etc.
· Non-chlorine type, safe to use.
[Applications]
· For moisture-proofing, rustproofing, lubrication, and screw loosening.
Specifications of PR-420
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 5~40°C
-
- Mass(g)
- 373
-
- Color
- Reddish brown transparent
-
- Trusco Code
- 123-0808
-
- Application
- For moisture-proofing, rustproofing, lubrication, and screw loosening.
-
- Main Ingredient
- Mineral Oil, Isoparaffin
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 596.92
|
PENETRANT_LUBRICATION SPRAYS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●This one can be used for many purposes. Excellent moisture and rust from metal surfaces such as strong water repellant, moisture proof, anti-rust power, machinery, parts, tools, jigs, etcUsage
●Moisture proof, anti-rust, lubrication, loosen screws.Specification
●Color:Transparent Dark Brown
●Capacity(ml):420
●SPQ(piece):20
●Working Temperature Range: 5 to 40°CMaterials
●Principal Component: Mineral oil, Isoparaffin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?