- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Permeating Lubricant Water Repellent Rust Preventive (for Screw Loosening)
Specifications of TB1807
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 5~40°C
-
- Mass(g)
- 417
-
- Color
- Transparent yellow-brown
-
- Trusco Code
- 169-1961
-
- Features
- Odorless.
-
- Application
- For rustproofing, lubrication, and screw loosening.
-
- Main Ingredient
- Organomolybdenum, paraffinic hydrocarbon
-
- Amount Of Content
- 1 pc (480 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 941.95
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (480 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 5~40°C
-
- Mass(g)
- 417
-
- Color
- Transparent yellow-brown
-
- Trusco Code
- 169-1961
-
- Features
- Odorless.
-
- Application
- For rustproofing, lubrication, and screw loosening.
-
- Main Ingredient
- Organomolybdenum, paraffinic hydrocarbon
-
- Amount Of Content
- 1 pc (480 ml)
Product Description
[Features]
· Odorless.
· Has minimal impact on plastics and works effectively on resin parts as well.
· An organic molybdenum compound with excellent diffusibility and permeability, especially effective for loosening rusted screws, etc.
· An organic molybdenum compound with excellent permeability.
[Applications]
· For rustproofing, lubrication, and screw loosening.
Specifications of TB1807
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 5~40°C
-
- Mass(g)
- 417
-
- Color
- Transparent yellow-brown
-
- Trusco Code
- 169-1961
-
- Features
- Odorless.
-
- Application
- For rustproofing, lubrication, and screw loosening.
-
- Main Ingredient
- Organomolybdenum, paraffinic hydrocarbon
-
- Amount Of Content
- 1 pc (480 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 941.95
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (480 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?