(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
MDS5510 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 1,318.62 |
LUBRICATION SPRAYS | 1 Piece(s) | 8 Day(s) | 1 pc (330 ml) |
[Features]
・ Contains molybdenum disulfide and graphite in an inorganic resin with excellent heat resistance
[Applications]
・ Contains molybdenum disulfide, which has excellent heat resistance and lubricity under high load, in the resin.
・ Demonstrates friction and wear reduction effects in high loads and high temperatures
・ For lubrication of sliding parts in a wide temperature range from high temperature to low temperature
・ As a lubricant for assembling machine parts
・ For initial familiar lubrication of mechanical parts such as large gears
・ For anti-seizure of bolts, etc.
・ For extending the lifespan of cutting tools
・ As a mold release agent for plastic working
Part Number |
---|
MDS5510 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 1,318.62 |
LUBRICATION SPRAYS | 1 Piece(s) | 8 Day(s) | 1 pc (330 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?