(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
SL2250R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 855.34 |
LUBRICATION SPRAYS | 5 Piece(s) | 8 Day(s) | 1 pc (240 ml) |
[Features]
・ High concentration PTFE compound type. Substances of Concern PFOA-free
・ Spray Type
·Adheres well to surfaces such as metals, plastics, and wood, and has excellent heat resistance (250°C) and chemical resistance.
・ There is less worry about getting dirty with oil, and there is no need to worry about getting dust
[Applications]
・ For reducing friction in lightly loaded parts such as spinning machines, food machines, printing machines, woodworking machines, automobiles, furniture, and cameras
・ Ideal for mold release agents such as plastic and rubber
Part Number |
---|
SL2250R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 855.34 |
LUBRICATION SPRAYS | 5 Piece(s) | 8 Day(s) | 1 pc (240 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?