- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lubricant for Wire Rope Mori Rope Spray
Specifications of MRS
-
- Type
- Spray
-
- Function
- Penetrability
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~150℃
-
- Trusco Code
- 214-7807
-
- Mass(g)
- 400
-
- Color
- Gray/Black
-
- Use
- Lubrication of various ropes for construction equipment and forklift chains.
-
- Features
- Grease for wire rope with excellent adhesion and permeability blended with Molybdenum Disulfide that has excellent resistance to heat, pressure, and abrasion.
-
- Main Components
- Mineral Oil, Molybdenum Dioxide, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,036.49
|
LUBRICATION SPRAYS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Penetrability
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~150℃
-
- Trusco Code
- 214-7807
-
- Mass(g)
- 400
-
- Color
- Gray/Black
-
- Use
- Lubrication of various ropes for construction equipment and forklift chains.
-
- Features
- Grease for wire rope with excellent adhesion and permeability blended with Molybdenum Disulfide that has excellent resistance to heat, pressure, and abrasion.
-
- Main Components
- Mineral Oil, Molybdenum Dioxide, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Wire rope grease with excellent adhesion and permeability, formulated with molybdenum disulfide, which is resistant to heat, pressure, and wear.
· When applied, it is permeable and penetrates well into the interior to ensure lubrication between wires and prevent wear.
· Does not fall off and contaminate surroundings, and withstands temperature changes, rain, salt, and water well.
[Application]
· Chain lubrication for various ropes for construction machinery, forklift chains, etc.
Specifications of MRS
-
- Type
- Spray
-
- Function
- Penetrability
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~150℃
-
- Trusco Code
- 214-7807
-
- Mass(g)
- 400
-
- Color
- Gray/Black
-
- Use
- Lubrication of various ropes for construction equipment and forklift chains.
-
- Features
- Grease for wire rope with excellent adhesion and permeability blended with Molybdenum Disulfide that has excellent resistance to heat, pressure, and abrasion.
-
- Main Components
- Mineral Oil, Molybdenum Dioxide, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,036.49
|
LUBRICATION SPRAYS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?