- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 258836
-
- Type
- Spray
-
- Function
- Super-High Temperature
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~200℃
-
- Trusco Code
- 335-1998
-
- Mass(g)
- 400
-
- Color
- Light Brown
-
- Use
- For the high temperature section of injection molders. For chains and bearings exposed to water, steam, and ocean water.
-
- Features
- Highly adhesive lithium complex grease containing organic molybdenum.
-
- Main Components
- Mineral Oil, Lithium Soap, Extreme Pressure Additive, Adhesive, Anti-Rust Agent, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,074.58
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
11 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Super-High Temperature
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~200℃
-
- Trusco Code
- 335-1998
-
- Mass(g)
- 400
-
- Color
- Light Brown
-
- Use
- For the high temperature section of injection molders. For chains and bearings exposed to water, steam, and ocean water.
-
- Features
- Highly adhesive lithium complex grease containing organic molybdenum.
-
- Main Components
- Mineral Oil, Lithium Soap, Extreme Pressure Additive, Adhesive, Anti-Rust Agent, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Highly adhesive lithium complex grease containing organic molybdenum.
· Adhesive film provides heat resistant, water resistant and rustproof performance.
[Applications]
· For the high temperature parts of injection molding machines.
· For chains and bearings exposed to water, steam, and seawater.
Specifications of 258836
-
- Type
- Spray
-
- Function
- Super-High Temperature
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~200℃
-
- Trusco Code
- 335-1998
-
- Mass(g)
- 400
-
- Color
- Light Brown
-
- Use
- For the high temperature section of injection molders. For chains and bearings exposed to water, steam, and ocean water.
-
- Features
- Highly adhesive lithium complex grease containing organic molybdenum.
-
- Main Components
- Mineral Oil, Lithium Soap, Extreme Pressure Additive, Adhesive, Anti-Rust Agent, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,074.58
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
11 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?