- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Sumiplex MP Spray (Organic Molybdenum Grease)
Specifications of 258636
-
- Type
- Spray
-
- Function
- Extreme Pressure
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~200℃
-
- Trusco Code
- 293-0528
-
- Mass(g)
- 400
-
- Color
- Tan
-
- Use
- For outdoor multi-story parking apparatus chains, sliding portions and pins. For manual oil supply parts such as heating furnaces, drying furnace bearings and sliding portions.
-
- Features
- Lithium Composite grease with a blend of organomolybdenum, which is applicable in wide range.
-
- Main Components
- Mineral Oil, Lithium Soap, Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 792.23
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Extreme Pressure
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~200℃
-
- Trusco Code
- 293-0528
-
- Mass(g)
- 400
-
- Color
- Tan
-
- Use
- For outdoor multi-story parking apparatus chains, sliding portions and pins. For manual oil supply parts such as heating furnaces, drying furnace bearings and sliding portions.
-
- Features
- Lithium Composite grease with a blend of organomolybdenum, which is applicable in wide range.
-
- Main Components
- Mineral Oil, Lithium Soap, Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
Lithium composite grease spray containing organic molybdenum.
[Features]
・ Lubricant with "higher heat resistance," "better oil retention" and "higher shear resistance" compared to general lithium grease
・ It prevents wear and seizure under extreme pressure and vibration. Excellent water resistance and rust prevention
·Operating temperature range (as a guide): -20 to +200°C
[Applications]
・ Ideal for chains, sliding parts, and pins of outdoor multi-level parking devices
・ Ideal for manually refueling parts such as looms and water jets that use water
・ Ideal for manually refueling points such as pins and bearings under extreme pressure of construction machinery
・ Ideal for manually refueling parts such as bearings and sliding parts of heating furnaces and drying furnaces
Specifications of 258636
-
- Type
- Spray
-
- Function
- Extreme Pressure
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~200℃
-
- Trusco Code
- 293-0528
-
- Mass(g)
- 400
-
- Color
- Tan
-
- Use
- For outdoor multi-story parking apparatus chains, sliding portions and pins. For manual oil supply parts such as heating furnaces, drying furnace bearings and sliding portions.
-
- Features
- Lithium Composite grease with a blend of organomolybdenum, which is applicable in wide range.
-
- Main Components
- Mineral Oil, Lithium Soap, Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 792.23
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?