- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of SGS
-
- Type
- Spray
-
- Function
- Extreme Pressure
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~130℃
-
- Trusco Code
- 123-0620
-
- Mass(g)
- 330
-
- Color
- Yellow
-
- Use
- For operating levers, pins, and hinges of construction machinery, etc., and cab hinges.
-
- Features
- Pressure and heat resistant grease with lithium molybdenum added to lithium grease. Exhibits excellent lubricity and rust prevention under high load. It is non-black, so there is no risk of staining.
-
- Main Components
- Mineral Oil, Lithium Soap, Organic Molybdenum Compound
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 580.80
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (330 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Extreme Pressure
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~130℃
-
- Trusco Code
- 123-0620
-
- Mass(g)
- 330
-
- Color
- Yellow
-
- Use
- For operating levers, pins, and hinges of construction machinery, etc., and cab hinges.
-
- Features
- Pressure and heat resistant grease with lithium molybdenum added to lithium grease. Exhibits excellent lubricity and rust prevention under high load. It is non-black, so there is no risk of staining.
-
- Main Components
- Mineral Oil, Lithium Soap, Organic Molybdenum Compound
-
- Amount Of Content
- 1 pc (330 ml)
Product Description
[Features]
· Pressure and heat resistant grease with lithium molybdenum added to lithium grease. Exhibits excellent lubricity and rust prevention under high loads and is not black, so there is no risk of staining.
[Applications]
· For operating levers, pins, and hinges of construction machinery, etc., and cab hinges.
· For factory equipment and machine bearing, gears, chains, sliding surfaces, etc., and other manual oil feeding areas.
Specifications of SGS
-
- Type
- Spray
-
- Function
- Extreme Pressure
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~130℃
-
- Trusco Code
- 123-0620
-
- Mass(g)
- 330
-
- Color
- Yellow
-
- Use
- For operating levers, pins, and hinges of construction machinery, etc., and cab hinges.
-
- Features
- Pressure and heat resistant grease with lithium molybdenum added to lithium grease. Exhibits excellent lubricity and rust prevention under high load. It is non-black, so there is no risk of staining.
-
- Main Components
- Mineral Oil, Lithium Soap, Organic Molybdenum Compound
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 580.80
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (330 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?