- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 521336
-
- Type
- Spray
-
- Function
- Super-High Temperature
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- 250 °C or less
-
- Trusco Code
- 356-3871
-
- Mass(g)
- 480
-
- Color
- Light Brown
-
- Use
- For adjust screws of a tenter machine. For chains under high temperature such as chains in dryers and carrier chains in high temperature components.
-
- Features
- Aerosolized oil spray without solvent for high temperatures, a combination of heat resistant synthetic oil (Ester Oil) with special antioxidant, extreme pressure agent, etc.
-
- Main Components
- Synthetic Oil
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,489.71
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Super-High Temperature
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- 250 °C or less
-
- Trusco Code
- 356-3871
-
- Mass(g)
- 480
-
- Color
- Light Brown
-
- Use
- For adjust screws of a tenter machine. For chains under high temperature such as chains in dryers and carrier chains in high temperature components.
-
- Features
- Aerosolized oil spray without solvent for high temperatures, a combination of heat resistant synthetic oil (Ester Oil) with special antioxidant, extreme pressure agent, etc.
-
- Main Components
- Synthetic Oil
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Aerosolized oil spray without solvent for high temperatures, a combination of heat resistant synthetic oil (ester oil) with special antioxidant, extreme pressure agent, etc.
[Applications]
· For adjustment screws of a tenter machine.
· For chains under high temperature such as chains in dryers and carrier chains in high temperature components.
Specifications of 521336
-
- Type
- Spray
-
- Function
- Super-High Temperature
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- 250 °C or less
-
- Trusco Code
- 356-3871
-
- Mass(g)
- 480
-
- Color
- Light Brown
-
- Use
- For adjust screws of a tenter machine. For chains under high temperature such as chains in dryers and carrier chains in high temperature components.
-
- Features
- Aerosolized oil spray without solvent for high temperatures, a combination of heat resistant synthetic oil (Ester Oil) with special antioxidant, extreme pressure agent, etc.
-
- Main Components
- Synthetic Oil
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,489.71
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?