- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Penetrating, Anti-Rust Lubricant, SUMITEC 68 Spray
Specifications of ST68
-
- Type
- Spray
-
- Function
- Penetrability
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~80℃
-
- Trusco Code
- 123-2738
-
- Mass(g)
- 400
-
- Color
- White
-
- Use
- For rotating and sliding parts, chains and gears in industrial and precision machinery, machine tools, printing and bookbinding machinery.
-
- Features
- Combination of low friction fluorocarbon resin (PTFE) and organic molybdenum with anti-wear performance.
-
- Main Components
- Mineral Oil, Fluorine Resin (PTFE), Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,308.60
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
9 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Penetrability
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~80℃
-
- Trusco Code
- 123-2738
-
- Mass(g)
- 400
-
- Color
- White
-
- Use
- For rotating and sliding parts, chains and gears in industrial and precision machinery, machine tools, printing and bookbinding machinery.
-
- Features
- Combination of low friction fluorocarbon resin (PTFE) and organic molybdenum with anti-wear performance.
-
- Main Components
- Mineral Oil, Fluorine Resin (PTFE), Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Combination of low friction fluorocarbon resin (PTFE) and organic molybdenum with anti-wear performance.
· It also permeates well into narrow gaps and exhibits excellent lubricity and wear reduction effect.
[Applications]
· For rotating and sliding parts, chains and gears in industrial and precision machinery, machine tools, printing and bookbinding machinery, etc.
Specifications of ST68
-
- Type
- Spray
-
- Function
- Penetrability
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~80℃
-
- Trusco Code
- 123-2738
-
- Mass(g)
- 400
-
- Color
- White
-
- Use
- For rotating and sliding parts, chains and gears in industrial and precision machinery, machine tools, printing and bookbinding machinery.
-
- Features
- Combination of low friction fluorocarbon resin (PTFE) and organic molybdenum with anti-wear performance.
-
- Main Components
- Mineral Oil, Fluorine Resin (PTFE), Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,308.60
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
9 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?