- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 572133
-
- Type
- Spray
-
- Function
- Non-Dry Soft Film
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~100℃
-
- Trusco Code
- 336-9846
-
- Mass(g)
- 350
-
- Color
- Reddish brown
-
- Use
- Useful for driving chains of various industrial machineries, conveyor chains, link mechanisms, sliding parts, etc.
-
- Features
- Fluorine resin (PTFE) is included for high viscosity mineral oil based oil.
-
- Main Components
- Mineral Oil, Fluorine Resin (PTFE), Solvent
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 919.89
|
LUBRICATION SPRAYS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (330 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Non-Dry Soft Film
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~100℃
-
- Trusco Code
- 336-9846
-
- Mass(g)
- 350
-
- Color
- Reddish brown
-
- Use
- Useful for driving chains of various industrial machineries, conveyor chains, link mechanisms, sliding parts, etc.
-
- Features
- Fluorine resin (PTFE) is included for high viscosity mineral oil based oil.
-
- Main Components
- Mineral Oil, Fluorine Resin (PTFE), Solvent
-
- Amount Of Content
- 1 pc (330 ml)
Product Description
[Features]
· Fluorine resin (PTFE) is included for high viscosity mineral oil based oil.
[Applications]
· Useful for various industrial machinery drives, conveyor chain link mechanisms, sliding parts, etc.
Specifications of 572133
-
- Type
- Spray
-
- Function
- Non-Dry Soft Film
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~100℃
-
- Trusco Code
- 336-9846
-
- Mass(g)
- 350
-
- Color
- Reddish brown
-
- Use
- Useful for driving chains of various industrial machineries, conveyor chains, link mechanisms, sliding parts, etc.
-
- Features
- Fluorine resin (PTFE) is included for high viscosity mineral oil based oil.
-
- Main Components
- Mineral Oil, Fluorine Resin (PTFE), Solvent
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 919.89
|
LUBRICATION SPRAYS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (330 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?