- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of MO100S
-
- Type
- Spray
-
- Function
- Sustainability
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~150℃
-
- Trusco Code
- 123-2886
-
- Mass(g)
- 470
-
- Color
- Light Yellow
-
- Use
- Used in; Chains of various machineries; Rack and pinion mechanism, ram mechanism etc of various devices.
-
- Features
- It is an oil spray which is blended with organic molybdenum compound or antioxidant, etc. into refined mineral oil and sprayed without solvent. It is rich in pressure resistance and abrasion resistance, and has sustainability.
-
- Main Components
- Mineral Oil, Organic Molybdenum Compound
-
- Amount Of Content
- 1 pc (480 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,324.89
|
LUBRICATION SPRAYS
|
2 Piece(s)
|
|
11 Day(s)
|
1 pc (480 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Sustainability
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~150℃
-
- Trusco Code
- 123-2886
-
- Mass(g)
- 470
-
- Color
- Light Yellow
-
- Use
- Used in; Chains of various machineries; Rack and pinion mechanism, ram mechanism etc of various devices.
-
- Features
- It is an oil spray which is blended with organic molybdenum compound or antioxidant, etc. into refined mineral oil and sprayed without solvent. It is rich in pressure resistance and abrasion resistance, and has sustainability.
-
- Main Components
- Mineral Oil, Organic Molybdenum Compound
-
- Amount Of Content
- 1 pc (480 ml)
Product Description
[Features]
· It is an oil spray which is blended with organic molybdenum compound or antioxidant, etc. into refined mineral oil and sprayed without solvent. Features excellent pressure resistance and wear resistance with great sustainability.
[Applications]
· Various machine chains.
· For rack and pinion mechanisms, and ram mechanisms, etc., in various devices.
Specifications of MO100S
-
- Type
- Spray
-
- Function
- Sustainability
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~150℃
-
- Trusco Code
- 123-2886
-
- Mass(g)
- 470
-
- Color
- Light Yellow
-
- Use
- Used in; Chains of various machineries; Rack and pinion mechanism, ram mechanism etc of various devices.
-
- Features
- It is an oil spray which is blended with organic molybdenum compound or antioxidant, etc. into refined mineral oil and sprayed without solvent. It is rich in pressure resistance and abrasion resistance, and has sustainability.
-
- Main Components
- Mineral Oil, Organic Molybdenum Compound
-
- Amount Of Content
- 1 pc (480 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,324.89
|
LUBRICATION SPRAYS
|
2 Piece(s)
|
|
11 Day(s)
|
1 pc (480 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?