Lubricant, Sumico Chain Spray

Brand :
SUMICO

Caution

    Product Description

    [Features]
    · Permeates well into the gap between the pin and the bushing, which is the key point of chain lubrication, to form a lubricating coating that prevents chain elongation and wear.
    [Applications]
    · For chains in industrial, construction and agricultural machinery, etc.

    Features

    ●Penetrates well into the crevice between the pin and the bush which is the point of chain lubrication, and forms a lubricating coating to prevent chain elongation and wear.

    Usage

    ●To chains of industrial machinery, construction machinery, agricultural machinery, etc.

    Specification

    ●Color:Black
    ●Capacity(ml):330
    ●SPQ(piece):6
    ●Working Temperature Range: -10 to 100°C

    Materials

    ●Principal Component: Mineral Oil, Molybdenum Disulfide, Solvent
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Lubricant, Sumico Chain Spray | SUMICO | MISUMI Thailand