- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 522036
-
- Type
- Spray
-
- Function
- Extreme Pressure
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~70℃
-
- Trusco Code
- 381-3614
-
- Mass(g)
- 459
-
- Color
- Dark Brown
-
- Use
- For chains, pins, shafts, sliding parts under extreme pressure in construction machinery, etc. For loosening screws and preventing squeaking during disassembly and maintenance.
-
- Features
- An anti-seize osmotic spray consisting of a mixture of highly concentrated special extreme pressure additives added in highly permeable and low viscosity oil.
-
- Main Components
- Mineral Oil, Extreme Pressure Additive, Anti-Rust Agent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 925.90
|
PENETRANT_LUBRICATION SPRAYS
|
2 Piece(s)
|
|
11 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Extreme Pressure
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~70℃
-
- Trusco Code
- 381-3614
-
- Mass(g)
- 459
-
- Color
- Dark Brown
-
- Use
- For chains, pins, shafts, sliding parts under extreme pressure in construction machinery, etc. For loosening screws and preventing squeaking during disassembly and maintenance.
-
- Features
- An anti-seize osmotic spray consisting of a mixture of highly concentrated special extreme pressure additives added in highly permeable and low viscosity oil.
-
- Main Components
- Mineral Oil, Extreme Pressure Additive, Anti-Rust Agent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· An anti-seize osmotic spray consisting of a mixture of highly concentrated special extreme pressure additives added in highly permeable and low viscosity oil.
· Especially effective in lubricated areas under high loads.
· When used, spraying is possible with the long nozzle extended horizontally and the cap still in place, and when stored, the long nozzle can be folded away.
[Applications]
· For chains, pins, shafts, sliding parts under extreme pressure in construction machinery, etc.
· For loosening screws and lubrication in disassembly and maintenance work.
Specifications of 522036
-
- Type
- Spray
-
- Function
- Extreme Pressure
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~70℃
-
- Trusco Code
- 381-3614
-
- Mass(g)
- 459
-
- Color
- Dark Brown
-
- Use
- For chains, pins, shafts, sliding parts under extreme pressure in construction machinery, etc. For loosening screws and preventing squeaking during disassembly and maintenance.
-
- Features
- An anti-seize osmotic spray consisting of a mixture of highly concentrated special extreme pressure additives added in highly permeable and low viscosity oil.
-
- Main Components
- Mineral Oil, Extreme Pressure Additive, Anti-Rust Agent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 925.90
|
PENETRANT_LUBRICATION SPRAYS
|
2 Piece(s)
|
|
11 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?