- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Dry Fast Rub (Quick-Drying Lubricant)
Specifications of NO1039
-
- Type
- Spray
-
- Function
- Fast-Drying
-
- Operating Temperature Range
- -50~260℃
-
- Mass(g)
- 280
-
- Color
- Translucent White
-
- Body / Option
- Main Body
-
- Trusco Code
- 244-6472
-
- Features
- Simply spray it on for excellent lubrication.
-
- Use
- Long-term lubrication for places that do not allow re-application or where oil delivery is difficult. For lubrication of car, agricultural tool, and motorized device moving parts.
-
- Main Components
- Fluorine Resin (PTFE), Petroleum Solvent
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 342.44
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (300 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Fast-Drying
-
- Operating Temperature Range
- -50~260℃
-
- Mass(g)
- 280
-
- Color
- Translucent White
-
- Body / Option
- Main Body
-
- Trusco Code
- 244-6472
-
- Features
- Simply spray it on for excellent lubrication.
-
- Use
- Long-term lubrication for places that do not allow re-application or where oil delivery is difficult. For lubrication of car, agricultural tool, and motorized device moving parts.
-
- Main Components
- Fluorine Resin (PTFE), Petroleum Solvent
-
- Amount Of Content
- 1 pc (300 ml)
Product Description
Spray lubricant that is not sticky, is clean, and dries fast.
[Features]
· Simply spray it on for excellent lubrication.
· It is a quick-drying type that repels dust and is not sticky, preventing moving parts from becoming dirty.
· Fluorine resin (PTFE) is included, so it demonstrates stable lubrication performance over a wide temperature range.
· Can also be used with confidence for rubber, plastic, wood, and paper, etc. as well as for metals.
[Applications]
· For furniture, automobiles, agricultural machinery, household appliances, electric power tools, carpentry tools, leisure goods, etc.
· Ideal for lubrication for movable parts where dust must be avoided and long-term lubrication for places that do not allow re-application or where lubrication is difficult.
Specifications of NO1039
-
- Type
- Spray
-
- Function
- Fast-Drying
-
- Operating Temperature Range
- -50~260℃
-
- Mass(g)
- 280
-
- Color
- Translucent White
-
- Body / Option
- Main Body
-
- Trusco Code
- 244-6472
-
- Features
- Simply spray it on for excellent lubrication.
-
- Use
- Long-term lubrication for places that do not allow re-application or where oil delivery is difficult. For lubrication of car, agricultural tool, and motorized device moving parts.
-
- Main Components
- Fluorine Resin (PTFE), Petroleum Solvent
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 342.44
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (300 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?