- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of NO1415
-
- Type
- Spray
-
- Function
- Dry-Film
-
- Operating Temperature Range
- -20~150℃
-
- Mass(g)
- 415
-
- Color
- Yellowish white
-
- Body / Option
- Main Body
-
- Trusco Code
- 171-8070
-
- Features
- A versatile type of grease that demonstrates excellent heat resistance, water resistance, and acid resistance.
-
- Use
- Hinges, cables, conveyors, guide rails, bearings, and other items are lubricated and given anti-rust treatment.
-
- Main Components
- Grease, Petroleum Solvent
-
- Amount Of Content
- 1 pc (430 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 339.17
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
9 Day(s)
|
1 pc (430 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Dry-Film
-
- Operating Temperature Range
- -20~150℃
-
- Mass(g)
- 415
-
- Color
- Yellowish white
-
- Body / Option
- Main Body
-
- Trusco Code
- 171-8070
-
- Features
- A versatile type of grease that demonstrates excellent heat resistance, water resistance, and acid resistance.
-
- Use
- Hinges, cables, conveyors, guide rails, bearings, and other items are lubricated and given anti-rust treatment.
-
- Main Components
- Grease, Petroleum Solvent
-
- Amount Of Content
- 1 pc (430 ml)
Product Description
Grease combining both high viscosity and high resistance.
[Features]
· Excellent heat, water, and acid resistance to protect from corrosion and rust.
· Forms a strong, high viscosity film.
· Forms a high viscosity, heavy duty white coating that is easily identifiable.
· Registered with NSF as an H2 grade lubricant.
· Product exempt from the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Applications]
· Can be used for lubrication, rust prevention and maintenance of gears, hinges, doors, cables, conveyors, guide rails and tools.
Specifications of NO1415
-
- Type
- Spray
-
- Function
- Dry-Film
-
- Operating Temperature Range
- -20~150℃
-
- Mass(g)
- 415
-
- Color
- Yellowish white
-
- Body / Option
- Main Body
-
- Trusco Code
- 171-8070
-
- Features
- A versatile type of grease that demonstrates excellent heat resistance, water resistance, and acid resistance.
-
- Use
- Hinges, cables, conveyors, guide rails, bearings, and other items are lubricated and given anti-rust treatment.
-
- Main Components
- Grease, Petroleum Solvent
-
- Amount Of Content
- 1 pc (430 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 339.17
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
9 Day(s)
|
1 pc (430 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?