- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lubricating Spray Super Grease Mate
Specifications of NO1056
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -20~180℃
-
- Mass(g)
- 310
-
- Color
- Gray/Black
-
- Body / Option
- Main Body
-
- Trusco Code
- 335-7325
-
- Features
- Mist-type spray grease providing excellent seizure/galling prevention and possessing outstanding heat/pressure-resistance and penetration properties.
-
- Use
- For lubrication at places that cannot be refueled for a long time, such as belt conveyors, exhaust fans, cranes, wire rolls, grinders, injection molding machines, electric tools, agricultural machines, etc.
-
- Main Components
- Grease, Molybdenum Disulfide, Petroleum Solvent
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 409.98
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
9 Day(s)
|
1 pc (300 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -20~180℃
-
- Mass(g)
- 310
-
- Color
- Gray/Black
-
- Body / Option
- Main Body
-
- Trusco Code
- 335-7325
-
- Features
- Mist-type spray grease providing excellent seizure/galling prevention and possessing outstanding heat/pressure-resistance and penetration properties.
-
- Use
- For lubrication at places that cannot be refueled for a long time, such as belt conveyors, exhaust fans, cranes, wire rolls, grinders, injection molding machines, electric tools, agricultural machines, etc.
-
- Main Components
- Grease, Molybdenum Disulfide, Petroleum Solvent
-
- Amount Of Content
- 1 pc (300 ml)
Product Description
[Features]
· A mist type grease spray with outstanding heat resistance, pressure resistance and permeability, preventing scorching and seizing.
· High-purity molybdenum disulfide blended with lithium soap base.
[Applications]
· For lubrication at places that cannot be lubricated for a long time, such as belt conveyors, exhaust fans, cranes, wire rolls, grinders, injection molding machines, electric tools, agricultural machines, etc.
Specifications of NO1056
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -20~180℃
-
- Mass(g)
- 310
-
- Color
- Gray/Black
-
- Body / Option
- Main Body
-
- Trusco Code
- 335-7325
-
- Features
- Mist-type spray grease providing excellent seizure/galling prevention and possessing outstanding heat/pressure-resistance and penetration properties.
-
- Use
- For lubrication at places that cannot be refueled for a long time, such as belt conveyors, exhaust fans, cranes, wire rolls, grinders, injection molding machines, electric tools, agricultural machines, etc.
-
- Main Components
- Grease, Molybdenum Disulfide, Petroleum Solvent
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 409.98
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
9 Day(s)
|
1 pc (300 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?