- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Multipurpose Sliding Agent
Specifications of NO1107
-
- Type
- Spray
-
- Function
- Fast-Drying
-
- Operating Temperature Range
- -50~200℃
-
- Mass(g)
- 69
-
- Color
- Transparency
-
- Body / Option
- Main Body
-
- Trusco Code
- 381-1611
-
- Features
- Because it is solvent-free, it is gentle on materials, improving the slipperiness of any material including plastics, wood, and rubber in addition to metals.
-
- Use
- For improving the slipperiness of such things as thresholds, furniture, sliding doors, sewing machines, casters, etc.
-
- Main Components
- Silicone oil
-
- Amount Of Content
- 1 pc (70 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 188.80
|
LUBRICATION SPRAYS
|
2 Piece(s)
|
|
11 Day(s)
|
1 pc (70 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Fast-Drying
-
- Operating Temperature Range
- -50~200℃
-
- Mass(g)
- 69
-
- Color
- Transparency
-
- Body / Option
- Main Body
-
- Trusco Code
- 381-1611
-
- Features
- Because it is solvent-free, it is gentle on materials, improving the slipperiness of any material including plastics, wood, and rubber in addition to metals.
-
- Use
- For improving the slipperiness of such things as thresholds, furniture, sliding doors, sewing machines, casters, etc.
-
- Main Components
- Silicone oil
-
- Amount Of Content
- 1 pc (70 ml)
Product Description
A colorless and odorless silicone-based lubricating spray that improves the slipperiness of all materials.
[Features]
・ Since it is a solvent-free type, it can be used for various purposes such as metal, plastic, wood, and rubber
・ Since it is odorless, it can be used indoors without worrying about odors
・ Can be used to polish any material
[Applications]
・ Improved slipperiness of thresholds, frames, various rails, furniture, fittings, etc.
・ Lubrication of fishing reels, toys, tools, farm equipment, cutting machines, automobiles, motorcycles, etc. (Please do not use on plain wood, leather, clothing, etc., where it easily penetrates)
Specifications of NO1107
-
- Type
- Spray
-
- Function
- Fast-Drying
-
- Operating Temperature Range
- -50~200℃
-
- Mass(g)
- 69
-
- Color
- Transparency
-
- Body / Option
- Main Body
-
- Trusco Code
- 381-1611
-
- Features
- Because it is solvent-free, it is gentle on materials, improving the slipperiness of any material including plastics, wood, and rubber in addition to metals.
-
- Use
- For improving the slipperiness of such things as thresholds, furniture, sliding doors, sewing machines, casters, etc.
-
- Main Components
- Silicone oil
-
- Amount Of Content
- 1 pc (70 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 188.80
|
LUBRICATION SPRAYS
|
2 Piece(s)
|
|
11 Day(s)
|
1 pc (70 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since it is solvent-free type, it is gentle to the raw material, improving slipperiness of any raw material such as plastics, wood, rubber other than metal.
●Non-scented silicone lubricant with less stickiness.Usage
●To improve the slipperiness of door, sashe, furniture, joinery and so on.Specification
●Color:Transparent
●Capacity(ml):70
●SPQ(piece):60
●Working Temperature Range: -50 to 200°CMaterials
●Principal Component: Silicone Oil
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?