- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super Chain Lube (Chain Dedicated Lubricant)
Specifications of NO1068
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -10~200℃
-
- Mass(g)
- 189
-
- Color
- White
-
- Body / Option
- Main Body
-
- Trusco Code
- 335-7341
-
- Features
- It is a premium performance chain lubricant which has excellent water and abrasion resistance and demonstrates effects of lubrication for a long time.
-
- Use
- Lubrication and protection for motorcycles, bicycles, or farming equipment chains.
-
- Main Components
- Synthetic Oil, Lubricating Additive
-
- Amount Of Content
- 1 pc (180 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 313.82
|
LUBRICATION SPRAYS
|
3 Piece(s)
|
|
8 Day(s)
|
1 pc (180 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -10~200℃
-
- Mass(g)
- 189
-
- Color
- White
-
- Body / Option
- Main Body
-
- Trusco Code
- 335-7341
-
- Features
- It is a premium performance chain lubricant which has excellent water and abrasion resistance and demonstrates effects of lubrication for a long time.
-
- Use
- Lubrication and protection for motorcycles, bicycles, or farming equipment chains.
-
- Main Components
- Synthetic Oil, Lubricating Additive
-
- Amount Of Content
- 1 pc (180 ml)
Product Description
Chain dedicated lubricant with premium performance capabilities, boasting excellent water resistance and abrasion resistance and exhibiting long lasting lubricity.
[Features]
· Contains fluorine resin (PTFE) and high purity organic molybdenum.
· Realizes excellent water resistance, abrasion resistance, and lubricity with long lasting effect.
· Does not scatter even during travel after spraying.
· Excellent heat insulation.
[Applications]
· Lubrication and protection for chains on bicycles, motorcycles, and agricultural equipment.
· Can also be used for seal chains.
Specifications of NO1068
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -10~200℃
-
- Mass(g)
- 189
-
- Color
- White
-
- Body / Option
- Main Body
-
- Trusco Code
- 335-7341
-
- Features
- It is a premium performance chain lubricant which has excellent water and abrasion resistance and demonstrates effects of lubrication for a long time.
-
- Use
- Lubrication and protection for motorcycles, bicycles, or farming equipment chains.
-
- Main Components
- Synthetic Oil, Lubricating Additive
-
- Amount Of Content
- 1 pc (180 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 313.82
|
LUBRICATION SPRAYS
|
3 Piece(s)
|
|
8 Day(s)
|
1 pc (180 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?