- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lubricant, Chain & Wire Loop (Extreme Pressure Lubricating Film)
Specifications of NO1411
-
- Type
- Spray
-
- Function
- Non-Dry Soft Film
-
- Operating Temperature Range
- -20~150℃
-
- Mass(g)
- 415
-
- Color
- Blue
-
- Body / Option
- Main Body
-
- Trusco Code
- 171-8100
-
- Features
- Forms an ultra high pressure lubricating film with strong adhesion and exhibits superior wear resistance even for heavy loads at low speed.
-
- Use
- Lubrication / corrosion prevention of chain, wire, and cable.
-
- Main Components
- Mineral Oil, Organic Molybdenum Compound, Anti-Rust Agent
-
- Amount Of Content
- 1 pc (430 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 387.55
|
LUBRICATION SPRAYS
|
3 Piece(s)
|
|
9 Day(s)
|
1 pc (430 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Non-Dry Soft Film
-
- Operating Temperature Range
- -20~150℃
-
- Mass(g)
- 415
-
- Color
- Blue
-
- Body / Option
- Main Body
-
- Trusco Code
- 171-8100
-
- Features
- Forms an ultra high pressure lubricating film with strong adhesion and exhibits superior wear resistance even for heavy loads at low speed.
-
- Use
- Lubrication / corrosion prevention of chain, wire, and cable.
-
- Main Components
- Mineral Oil, Organic Molybdenum Compound, Anti-Rust Agent
-
- Amount Of Content
- 1 pc (430 ml)
Product Description
Adhesive extreme-pressure lubricant with a film that prevents corrosion and rust and provides excellent wear resistance.
[Features]
· High-purity organic molybdenum blend forms a strong, adhesive, extreme-pressure lubricating film that maximizes the function of the chain and wire and provides excellent wear resistance even under heavy loads at low rotational speeds.
· Protects chains and wires from wear, extending their life service.
· Protects against corrosion and rust, and eliminates unpleasant noise.
· The product that is not regulated by Ordinance on Prevention of Organic Solvent Poisoning.
[Application]
· Lubrication and rust prevention for all chain parts, metal wires, and cables.
Specifications of NO1411
-
- Type
- Spray
-
- Function
- Non-Dry Soft Film
-
- Operating Temperature Range
- -20~150℃
-
- Mass(g)
- 415
-
- Color
- Blue
-
- Body / Option
- Main Body
-
- Trusco Code
- 171-8100
-
- Features
- Forms an ultra high pressure lubricating film with strong adhesion and exhibits superior wear resistance even for heavy loads at low speed.
-
- Use
- Lubrication / corrosion prevention of chain, wire, and cable.
-
- Main Components
- Mineral Oil, Organic Molybdenum Compound, Anti-Rust Agent
-
- Amount Of Content
- 1 pc (430 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 387.55
|
LUBRICATION SPRAYS
|
3 Piece(s)
|
|
9 Day(s)
|
1 pc (430 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?