- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Highly Adhesive Lubrication Spray No.1060
Specifications of NO1060
-
- Type
- Spray
-
- Function
- Super-High Temperature
-
- Operating Temperature Range
- -10~200℃
-
- Mass(g)
- 386
-
- Color
- White
-
- Body / Option
- Main Body
-
- Trusco Code
- 324-1343
-
- Features
- Water-resistant, highly adhesive lubricant spray with high heat resistance.
-
- Use
- Lubrication of conveyors, chains, wires, ropes, open gears, bearings, etc. Drive part of a water pump.
-
- Main Components
- Synthetic Oil, Lubricating Additive, Petroleum Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 344.35
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Super-High Temperature
-
- Operating Temperature Range
- -10~200℃
-
- Mass(g)
- 386
-
- Color
- White
-
- Body / Option
- Main Body
-
- Trusco Code
- 324-1343
-
- Features
- Water-resistant, highly adhesive lubricant spray with high heat resistance.
-
- Use
- Lubrication of conveyors, chains, wires, ropes, open gears, bearings, etc. Drive part of a water pump.
-
- Main Components
- Synthetic Oil, Lubricating Additive, Petroleum Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
Powerful lubricating spray, a highly adhesive heavy duty type that does not splatter with water or heat.
[Features]
· Double blend of high viscosity chemically synthesized oil with fluororesin (PTFE) and lubricant (MCA) for excellent water resistance and heat resistance.
· Has high adhesiveness, and does not scatter.
· Rust-preventing lubricant.
[Applications]
· Automobile door hinges and sliding doors, motorcycle stands, etc.
· Can be used for lubrication of conveyors, chains, wire ropes, open gears, bearings, water pump drive parts, etc.
· Ideal for areas that have high thermal conductivity or will come into contact with water.
Specifications of NO1060
-
- Type
- Spray
-
- Function
- Super-High Temperature
-
- Operating Temperature Range
- -10~200℃
-
- Mass(g)
- 386
-
- Color
- White
-
- Body / Option
- Main Body
-
- Trusco Code
- 324-1343
-
- Features
- Water-resistant, highly adhesive lubricant spray with high heat resistance.
-
- Use
- Lubrication of conveyors, chains, wires, ropes, open gears, bearings, etc. Drive part of a water pump.
-
- Main Components
- Synthetic Oil, Lubricating Additive, Petroleum Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 344.35
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?