- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rust-Proof Lubricant 5-56 Pen Type, Fragrance Free
Specifications of NO1104
-
- Type
- Liquid Form
-
- Function
- Penetrability
-
- Operating Temperature Range
- -20 to 70°C
-
- Mass(g)
- 23
-
- Color
- Light Yellow
-
- Body / Option
- Main Body
-
- Trusco Code
- 329-8795
-
- Features
- Just by lightly applying the pen tip, it demonstrates three effects: lubrication, rust prevention, and cleaning.
-
- Use
- Maintenance of various metal products.
-
- Main Components
- Mineral Oil, Anti-Rust Agent, Petroleum Solvent
-
- Amount Of Content
- 1 pc (8 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 221.58
|
PENETRANT_LUBRICATION SPRAYS
|
4 Piece(s)
|
|
8 Day(s)
|
1 pc (8 ml) |
Basic Specifications
-
- Type
- Liquid Form
-
- Function
- Penetrability
-
- Operating Temperature Range
- -20 to 70°C
-
- Mass(g)
- 23
-
- Color
- Light Yellow
-
- Body / Option
- Main Body
-
- Trusco Code
- 329-8795
-
- Features
- Just by lightly applying the pen tip, it demonstrates three effects: lubrication, rust prevention, and cleaning.
-
- Use
- Maintenance of various metal products.
-
- Main Components
- Mineral Oil, Anti-Rust Agent, Petroleum Solvent
-
- Amount Of Content
- 1 pc (8 ml)
Product Description
A pen-type 5-56 that can be applied with pinpoint accuracy wherever you want to use, perfect for small areas.
[Features]
・ Simply by applying lightly with the tip of a pen, it demonstrates 4 effects of lubrication, rust prevention, cleanliness, and moisture resistance
・ Since it is a pen type, there is no dripping or splashing, and pinpoint use is easy
・ By improving contact failure due to carbon and dirt on the contact part, the contact can be restored
・ Since it is fragrance-free, it can be used even in places where you are concerned about odors
・ It can also be used for rubber and plastic
・ Products not regulated by organic regulations
[Applications]
・ Lubrication / rust prevention / cleaning / moisture proof / electrical system contact restoration for automobiles, motorcycles, bicycles, electrical products, sporting goods, electric tools, precision machines, instruments, machine tools, craft tools, door wheels, hinges, zippers, etc.
Specifications of NO1104
-
- Type
- Liquid Form
-
- Function
- Penetrability
-
- Operating Temperature Range
- -20 to 70°C
-
- Mass(g)
- 23
-
- Color
- Light Yellow
-
- Body / Option
- Main Body
-
- Trusco Code
- 329-8795
-
- Features
- Just by lightly applying the pen tip, it demonstrates three effects: lubrication, rust prevention, and cleaning.
-
- Use
- Maintenance of various metal products.
-
- Main Components
- Mineral Oil, Anti-Rust Agent, Petroleum Solvent
-
- Amount Of Content
- 1 pc (8 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 221.58
|
PENETRANT_LUBRICATION SPRAYS
|
4 Piece(s)
|
|
8 Day(s)
|
1 pc (8 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?