- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 15079
-
- Type
- Spray
-
- Function
- Sustainability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -25~120℃
-
- Main Ingredient
- Petroleum-Based Solvent, Lubricant Oil, Spray
-
- Trusco Code
- 372-9711
-
- Mass(g)
- 350
-
- Color
- Light yellow
-
- Application
- Rustproofing and lubrication for the long term.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 258.79
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Sustainability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -25~120℃
-
- Main Ingredient
- Petroleum-Based Solvent, Lubricant Oil, Spray
-
- Trusco Code
- 372-9711
-
- Mass(g)
- 350
-
- Color
- Light yellow
-
- Application
- Rustproofing and lubrication for the long term.
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· A lithium grease spray that realizes resistance to heat and water while providing long-term lubrication.
[Applications]
· Rustproofing and lubrication for the long term.
Specifications of 15079
-
- Type
- Spray
-
- Function
- Sustainability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -25~120℃
-
- Main Ingredient
- Petroleum-Based Solvent, Lubricant Oil, Spray
-
- Trusco Code
- 372-9711
-
- Mass(g)
- 350
-
- Color
- Light yellow
-
- Application
- Rustproofing and lubrication for the long term.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 258.79
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?