- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lubrication Spray Lube 601S
Specifications of 11520
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -5~50℃
-
- Main Ingredient
- Petroleum-Based Solvent
-
- Trusco Code
- 399-0877
-
- Mass(g)
- 375
-
- Color
- Transparency
-
- Application
- For rust prevention and lubrication of moving parts in machine tools/metal parts, etc.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 257.15
|
PENETRANT_LUBRICATION SPRAYS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -5~50℃
-
- Main Ingredient
- Petroleum-Based Solvent
-
- Trusco Code
- 399-0877
-
- Mass(g)
- 375
-
- Color
- Transparency
-
- Application
- For rust prevention and lubrication of moving parts in machine tools/metal parts, etc.
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Quickly permeates into tight gaps. Eliminates creaking noises and improves motion.
· Effective lubrication, rust prevention, and dehumidification.
· Recovers the performance of electrical connections that have become damp and less conductive, and eliminates adhered moisture to prevent stray current. Protects important electrical systems from water.
[Applications]
· For rust prevention and lubrication of moving parts in machine tools/metal parts, etc.
· For loosening screws, etc., that have rusted in place.
Specifications of 11520
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -5~50℃
-
- Main Ingredient
- Petroleum-Based Solvent
-
- Trusco Code
- 399-0877
-
- Mass(g)
- 375
-
- Color
- Transparency
-
- Application
- For rust prevention and lubrication of moving parts in machine tools/metal parts, etc.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 257.15
|
PENETRANT_LUBRICATION SPRAYS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?