(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Admos AS-03, Grease Spray

Admos AS-03, Grease Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4006440

  • Type
    Spray
  • Function
    Super-High Temperature
  • Body / Option
    Main Body
  • Operating Temperature Range
    -10~200℃
  • Trusco Code
    366-4139
  • Mass(g)
    420
  • Color
    Reddish brown
  • Use
    Various types of lubrication and rust-prevention.
  • The condition after spraying
    Solid Grease State
  • Main Components
    Lubricant
  • Amount Of Content
    1 pc (420 ml)
Part Number
4006440
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,573.54

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (420 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Super-High Temperature
  • Body / Option
    Main Body
  • Operating Temperature Range
    -10~200℃
  • Trusco Code
    366-4139
  • Mass(g)
    420
  • Color
    Reddish brown
  • Use
    Various types of lubrication and rust-prevention.
  • The condition after spraying
    Solid Grease State
  • Main Components
    Lubricant
  • Amount Of Content
    1 pc (420 ml)

Product Description

[Features]
· Usable at high temperature (Max 200°C) lubrication locations. It uses urea-based grease with excellent heat resistance and high drop point as the base, preventing it from softening or flowing out even in areas with high temperature. It can be used with water contamination.
[Applications]
· Various types of lubrication and rust prevention.

Specifications of 4006440

  • Type
    Spray
  • Function
    Super-High Temperature
  • Body / Option
    Main Body
  • Operating Temperature Range
    -10~200℃
  • Trusco Code
    366-4139
  • Mass(g)
    420
  • Color
    Reddish brown
  • Use
    Various types of lubrication and rust-prevention.
  • The condition after spraying
    Solid Grease State
  • Main Components
    Lubricant
  • Amount Of Content
    1 pc (420 ml)
Part Number
4006440
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,573.54

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1