(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Penetrating Rust Prevention Lubricating Spray, Admos AS-01

Penetrating Rust Prevention Lubricating Spray, Admos AS-01

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4006240

  • Type
    Spray
  • Function
    Penetrability
  • Body / Option
    Main Body
  • Operating Temperature Range
    -20~120℃
  • Trusco Code
    366-4112
  • Mass(g)
    416
  • Color
    Light yellow, transparent
  • Use
    For removal and disassembly of mechanical parts. For lubrication of various parts, rust prevention.
  • The condition after spraying
    Liquid
  • Main Components
    Mineral Oil
  • Amount Of Content
    1 pc (420 ml)
Part Number
4006240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 856.16

PENETRANT_LUBRICATION SPRAYS 3 Piece(s) 8 Day(s) 1 pc (420 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Penetrability
  • Body / Option
    Main Body
  • Operating Temperature Range
    -20~120℃
  • Trusco Code
    366-4112
  • Mass(g)
    416
  • Color
    Light yellow, transparent
  • Use
    For removal and disassembly of mechanical parts. For lubrication of various parts, rust prevention.
  • The condition after spraying
    Liquid
  • Main Components
    Mineral Oil
  • Amount Of Content
    1 pc (420 ml)

Product Description

[Features]
· Highly lubricant organic molybdenum is dispersed by a powerful permeating oil to give it an exceptional lubricating effect that penetrates into the innermost deep crevices.
[Applications]
· For attachment/removal and disassembly of machine parts. Lubrication and rust prevention in various parts.

Specifications of 4006240

  • Type
    Spray
  • Function
    Penetrability
  • Body / Option
    Main Body
  • Operating Temperature Range
    -20~120℃
  • Trusco Code
    366-4112
  • Mass(g)
    416
  • Color
    Light yellow, transparent
  • Use
    For removal and disassembly of mechanical parts. For lubrication of various parts, rust prevention.
  • The condition after spraying
    Liquid
  • Main Components
    Mineral Oil
  • Amount Of Content
    1 pc (420 ml)
Part Number
4006240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 856.16

PENETRANT_LUBRICATION SPRAYS 3 Piece(s) 8 Day(s) 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1