1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Air Filter for Air Duster

AIR DUSTER NOZZLES

Mini Air Filter for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 920.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Easily clear out water or oil contents from an air hose.
· Main body is constructed of polycarbonate.
· With water release push valve.
· Water or drain puddles are easy to spot with a glance.
[Applications]
· Install onto an air tool inlet to remove moisture.

Part Number
TD-MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 920.10

AIR DUSTER NOZZLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Overall Length(mm) 87 Connection Dia. G1/4
Mass 99g Trusco Code 282-5473 Features Easily clear out water or oil contents from an air hose. Main body is constructed of polycarbonate. With water release push valve. Water or drain puddles are easy to spot with a glance.

Please check the type/dimensions/specifications of the part TD-MF in the Mini Air Filter for Air Duster series.