1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rebounding Prevention Plate for Air Duster (TD-HB5)

AIR DUSTER NOZZLES

Rebounding Prevention Plate for Air Duster (TD-HB5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Applications]
· Prevents dust scatter and cutting oil splashes during operation.

Usage

●Preventing split of dust, cutting fluid etc during dust work.

Specification

●Thickness(board)(mm):2
●SPQ(piece):10
●Can be mounted on a nozzle air duster of outer diameter 7mm or 5mm

Warning

●When using, please use with protective equipment such as safety glasses.
Part Number
TD-HB5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Center bore diameter
(mm)
Mass Trusco Code Compatible Model

฿ 245.00

AIR DUSTER NOZZLES 1 Piece(s) Same day 1004.7510g336-2621TD-100-1、TD-60-1R、TD- 10-1、TD-30-1、TD-80-1

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Thickness (Board)(mm) 2 Application Prevents dust scatter and cutting oil splashes during operation.
Specifications Can be attached to nozzle outer diameter 7 or 5 mm nozzle air duster

Please check the type/dimensions/specifications of the part TD-HB5 in the Rebounding Prevention Plate for Air Duster series.

Products with similar specification

Part Number
TD-HB5-150
TD-HB5-200
TD-HB7
TD-HB7-150
TD-HB7-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDiameter
(mm)
Center bore diameter
(mm)
Mass Trusco Code Compatible Model

฿ 476.00

1 Piece(s) Same day 1504.7538g374-6399TD-100-1、TD-60-1R、TD- 10-1、TD-30-1、TD-80-1

฿ 551.00

1 Piece(s) 12 Day(s) 2004.7566g374-6411TD-100-1、TD-60-1R、TD- 10-1、TD-30-1、TD-80-1

฿ 245.00

1 Piece(s) Same day 1006.7510g336-2612TD-70-1、TD-18-1N

฿ 476.00

1 Piece(s) Same day 1506.7538g374-6402TD-70-1、TD-18-1N

฿ 551.00

1 Piece(s) 1 Day(s) 2006.7566g374-6429TD-70-1、TD-18-1N