1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Protector Nozzle for Air Duster (Part Number)

AIR DUSTER NOZZLES

Protector Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 457.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Since the tip is made of rubber, it does not scratch the workpiece.
· Directly push the tip into a pipe and blow to quickly clean the inner surface of the pipe.

Features

●Since the tip is rubber, it does not hurt the work.
●By blowing the tip directly against the pipe, the inner surface of the pipe will be cleaned quickly.

Specification

●Nozzle Length(mm):30
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●SPQ(piece):20
Part Number
TD-18-PN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 457.00

AIR DUSTER NOZZLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Length(mm) 30 Nozzle Diameter(mm) 2
Nozzle Mounting Port G1/8 Mass 10g Trusco Code 284-3773
Features Since the tip is made of rubber, it does not scratch the workpiece. Directly push the tip into a pipe and blow to quickly clean the inner surface of the pipe.

Please check the type/dimensions/specifications of the part TD-18-PN in the Protector Nozzle for Air Duster series.