1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Nozzle for Air Duster (Part Number)

AIR DUSTER NOZZLES

Flat Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,118.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Blowing air at a distance of about 20 cm from the workpiece will generate a fan-shaped discharge of about 25 cm, making work on a plane surface more efficient as compared to the round nozzle air blow.

Part Number
TD-18-FN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,118.32

AIR DUSTER NOZZLES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Length(mm) 25 Nozzle Diameter(mm) 3
Nozzle Mounting Port G1/8 Mass 20g Trusco Code 284-3790
Features Blowing air at a distance of about 20 cm from the workpiece will generate a fan-shaped discharge of about 25 cm, making work on a plane surface more efficient as compared to the round nozzle air blow.

Please check the type/dimensions/specifications of the part TD-18-FN in the Flat Nozzle for Air Duster series.