1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air Curtain Nozzle for Air Duster

AIR DUSTER NOZZLES

Air Curtain Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 663.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A safety nozzle that's capable of blowing with efficient air balance while achieving an air-curtain effect, and prevents backspray while blowing. Quiet type (67 dB) with an increased flow rate.

Part Number
TD-CYAN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 663.10

AIR DUSTER NOZZLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Length(mm) 25 Nozzle Diameter(mm) 1X8
Nozzle Mounting Port G1/8 Mass 16g Trusco Code 288-2159
Features A safety nozzle that's capable of blowing with efficient air balance while achieving an air-curtain effect, and prevents backspray while blowing. It has an improved flow rate and low noise (67 dB).

Please check the type/dimensions/specifications of the part TD-CYAN in the Air Curtain Nozzle for Air Duster series.