1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silent Nozzle for Air Duster

AIR DUSTER NOZZLES

Silent Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 362.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Air is emitted more quietly than ordinary nozzles. (78 dB when compared with 91 dB of standard nozzle at 0.5 MPa)
[Applications]
· Nozzle for air dusters.

Part Number
TD-18-SN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 362.91

AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Length(mm) 28 Nozzle Mounting Port G1/8
Product nozzle bore(mm) Special Mass 18g Trusco Code 228-0680
Features Air is emitted more quietly than ordinary nozzles. (78 dB when compared with 91 dB of standard nozzle at 0.5 MPa)

Please check the type/dimensions/specifications of the part TD-18-SN in the Silent Nozzle for Air Duster series.