1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Conical Nozzle for Air Duster

AIR DUSTER NOZZLES

Conical Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 364.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Air blows strongly out of 12 holes in conical shape. Quiet type (68 dB) with an increased flow rate.
· This product performs effective, quiet, and soft blowing.

Features

●12 holes make a powerful air conical.
●Silent(68dB) type with increased flow rate.
●Quiet and soft blow which is efficient.

Specification

●Nozzle Length(mm):15
●Nozzle Opening Diameter(mm):1 x 12
●Nozzle Mounting Port:G1/8
●SPQ(piece):10
Part Number
TD-CAN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 364.00

AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Length(mm) 15 Nozzle Diameter(mm) 1X12
Nozzle Mounting Port G1/8 Mass 10g Trusco Code 288-2141
Features Air blows strongly out of 12 holes in conical shape. Quiet type (68 dB) possesses an increased flow rate. This product produces highly effective, quiet, and soft blowing.

Please check the type/dimensions/specifications of the part TD-CAN in the Conical Nozzle for Air Duster series.