1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO NAKAYAMA, Nozzle for Air Duster TD-18-BN Increase

AIR DUSTER NOZZLES

TRUSCO NAKAYAMA, Nozzle for Air Duster TD-18-BN Increase
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 827.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· About 2.7 times the usual amount of air is produced.
[Applications]
· Nozzle for air dusters.

Features

●About 2.7 times the air comes out from the normal air amount.

Specification

●Nozzle Length(mm):47
●Nozzle Opening Diameter(mm):15
●Nozzle Mounting Port:G1/8
●SPQ(piece):10
Part Number
TD-18-BN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 827.00

AIR DUSTER NOZZLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Length(mm) 47 Nozzle Diameter(mm) 15
Nozzle Mounting Port G1/8 Mass 24g Trusco Code 228-0671
Features About 2.7 times the usual amount of air is produced.

Please check the type/dimensions/specifications of the part TD-18-BN in the TRUSCO NAKAYAMA, Nozzle for Air Duster TD-18-BN Increase series.