1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Volume Regulating Long Nozzle

Air Volume Regulating Long Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 683.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The air volume can be adjusted at the nozzle tip.
· The air flow adjustment range is 5 to 100%.

Features

●Air volume can be adjusted with the tip of the nozzle.

Specification

●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●SPQ(piece):20
Part Number
TD-18-1RN
TD-18-2RN
TD-18-3RN
TD-18-5RN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Mass Trusco Code

฿ 683.00

AIR DUSTER NOZZLES 1 Piece(s) Same day 10032g285-4201

฿ 786.00

AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s) 20046g285-4210

฿ 980.00

AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s) 30060g285-4228

฿ 1,425.00

AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s) 50074g285-4236

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Diameter(mm) 2 Nozzle Mounting Port G1/8
Features The air volume can be adjusted at the nozzle tip. The air flow adjustment range is 5 to 100%.