1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Flow Regulating Nozzle

AIR DUSTER NOZZLES

Air Flow Regulating Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 182.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The air flow rate can be adjusted at the nozzle base.
· The air flow adjustment range is 5 to 100%.
[Applications]
· Nozzle for air dusters.

Features

●Air flow rate can be adjusted at the base of the nozzle.
●The airflow rate adjustment range is 5 to 100%.

Specification

●Nozzle Length(mm):27
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●SPQ(piece):10
Part Number
TD-18-RN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 182.00

AIR DUSTER NOZZLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Length(mm) 27 Nozzle Diameter(mm) 2
Nozzle Mounting Port G1/8 Mass 21g Trusco Code 232-1807
Features The air flow volume can be adjusted at the nozzle base. The air flow adjustment range is 5 to 100%.

Please check the type/dimensions/specifications of the part TD-18-RN in the Air Flow Regulating Nozzle series.