1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Telescopic Extension Pipe for Air Duster

AIR DUSTER NOZZLES

Telescopic Extension Pipe for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 795.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Handheld duster can use this retracting nozzle.
· Extending pipe length can be freely adjusted from 305 to 525 mm.
· Any type of air duster nozzle (thread diameter G1/8) can be mounted to the tip, giving it wide applicability.
[Applications]
· For extending air duster nozzles.

Features

●Air duster on hand can be expandable nozzle type.
●The length of the extension pipe can be freely adjusted between 305 to 525mm.
●Various air duster nozzles(thread diameter G1/8) can be mounted at the tip, greatly expanding the applications.

Specification

●Total Length(mm):305 to 525
●SPQ(piece):10
Part Number
TD-18-SEP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 795.00

AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Overall Length(mm) 305~525 Mass 108g
Trusco Code 329-4676 Features Handheld duster can use this retracting nozzle. Extending pipe length can be freely adjusted from 305 to 525 mm. Any type of air duster nozzle (thread diameter G1/8) can be mounted to the tip, giving it a wide use applicability.

Please check the type/dimensions/specifications of the part TD-18-SEP in the Telescopic Extension Pipe for Air Duster series.