1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air Duster Extendable Nozzle

Air Duster Extendable Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 451.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Nozzle length can be freely adjusted.
· A protective cap is attached to the nozzle tip, for safety.

Part Number
TD-18-FLN10
TD-18-FLN20X
TD-18-FLN40
TD-18-FLN40X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Mass Trusco Code

฿ 451.61

TRC AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s) 35~ 7531g228-0736

฿ 580.90

TRC AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s) 100~15042g228-0744

฿ 808.62

TRC AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s) 190~40095g228-0761

฿ 731.23

TRC AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s) 230~38095g228-0752

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Diameter(mm) 2 Nozzle Mounting Port G1/8
Features Nozzle length can be freely adjusted. A protective cap is attached to the nozzle tip, for safety.