1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster Flexible Nozzle (Part Number)

Air Duster Flexible Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 311.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The angle of blowing can be easily adjusted by bending by hand.

Features

●Bending operation such as air blowing angle can be easily done by hand.

Specification

●Nozzle Opening Diameter(mm):3
●Nozzle Mounting Port:G1/8
Part Number
TD-18-FN200
TD-18-FN300
TD-18-FN500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Mass Trusco Code

฿ 311.00

AIR DUSTER NOZZLES 1 Piece(s) Same day 20018g228-0701

฿ 350.00

AIR DUSTER NOZZLES 1 Piece(s) 1 Day(s) 30020g228-0710

฿ 434.00

AIR DUSTER NOZZLES 1 Piece(s) Same day 50025g228-0728

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Diameter(mm) 3 Nozzle Mounting Port G1/8
Features The angle of blowing can be easily adjusted by bending by hand.