1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Needle Nozzle for Air Duster

AIR DUSTER NOZZLES

Needle Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 572.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Chips can be removed by inserting the tip of nozzle inside the hole used when processing such as tap holes of 5 mm or less.

Features

●Cutting chips can be removed by inserting the tip of the nozzle into the hole during processing such as tapping hole of 5mm or less.

Specification

●Nozzle Length(mm):95
●Nozzle Opening Diameter(mm):1
●Nozzle Mounting Port:G1/8
Part Number
TD-18-1SN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 572.00

AIR DUSTER NOZZLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Length(mm) 95 Nozzle Diameter(mm) 1
Nozzle Mounting Port G1/8 Mass 24g Trusco Code 284-3811
Features Chips can be removed by inserting the tip of nozzle inside the hole used when processing such as tap holes of 5 mm or less.

Please check the type/dimensions/specifications of the part TD-18-1SN in the Needle Nozzle for Air Duster series.