1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster Standard Nozzle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 116.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It can also be used as a long-nozzle air duster just by purchasing an optional nozzle according to your application.

Features

●The nozzle can be changed according to usage and can be used as long nozzle.

Specification

●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
Part Number
TD-18-0N
TD-18-1N
TD-18-2N
TD-18-3N
TD-18-5N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Mass Trusco Code

฿ 116.00

AIR DUSTERS WITH COIL HOSE 1 Piece(s) 1 Day(s) 2415g228-0639

฿ 222.00

AIR DUSTERS WITH COIL HOSE 1 Piece(s) 12 Day(s) 10020g228-0647

฿ 448.00

AIR DUSTERS WITH COIL HOSE 1 Piece(s) Same day 20031g282-5309

฿ 532.00

AIR DUSTERS WITH COIL HOSE 1 Piece(s) 20 Day(s) 30036g228-0655

฿ 672.00

AIR DUSTERS WITH COIL HOSE 1 Piece(s) Same day 50053g228-0663

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Diameter(mm) 2 Nozzle Mounting Port G1/8
Features It can also be used as a long-nozzle air duster just by purchasing an optional nozzle according to your application.