1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Spring Type Urethane Wheel Hose for Switching

Spring Type Urethane Wheel Hose for Switching
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 670.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It's extremely elastic with excellent usability.
· Very little corrosion occurs at high temperatures or at high humidity due to water and rusting.

Features

●Elasticity is strong and usability is excellent.
●Erosion deterioration due to moisture and mold at high temperature and humidity is small.

Specification

●Hose Mounting Port:G1/4
●Coil Hose: 5 x 8mm(inner diameter x outer diameter)
●Max Air Pressure: 0.7MPa
Part Number
SC-3S
SC-5S
SC-7S
SC-10S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Operating Dimensions
(m)
Mass Trusco Code

฿ 670.00

AIR DUSTERS WITH COIL HOSE 1 Piece(s) Same day 2280g231-4649

฿ 858.00

AIR DUSTERS WITH COIL HOSE 1 Piece(s) Same day 4400g231-4657

฿ 1,044.00

AIR DUSTERS WITH COIL HOSE 1 Piece(s) 1 Day(s) 6530g231-4665

฿ 1,228.00

AIR DUSTERS WITH COIL HOSE 1 Piece(s) 1 Day(s) 8690g231-4673

Loading...

  1. 1

Basic Information

Product Type Air Adapter With Coil Hose Hose Mounting Port G1/4 Features It's extremely elastic with excellent usability.
Coiled Hose 5 x 8 mm (ID x OD) Maximum Air Pressure(MPa) 0.7