Spring Type Urethane Coil Hose Duster Set

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Gun and hose comes as a set for easier handling.
· It's extremely elastic with excellent usability.
· Very little corrosion occurs at high temperatures or at high humidity due to water and rusting.
· Duster with tip flow rate adjuster is used.

Features

●Gun and hose are set and handling is convenient.
●Elasticity is strong and usability is excellent.

Specification

●Nozzle Opening Diameter(mm):2
●Coil Hose: 5 x 8mm(inner diameter x outer diameter)
●Max Air Pressure: 0.7MPa
●Nozzle Length: 27mm
●Nozzle Mounting Port: G1/8
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Spring Type Urethane Coil Hose Duster Set | TRUSCO | MISUMI Thailand