Engine Cleaner

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· The ejected amount can be regulated with the adjusting device (a screw).
· The dual-purpose type allows the user to switch between cleaning and dry modes by using the switch lever.
[Applications]
· Cleaning of machinery, engine, etc.
Features
●Eject amount can be adjusted by ejection amount adjustment device(screw).(TD-77)●For dual function type, it can switch between washing and drying with the switching lever.(TD-78)
Usage
●Cleaning of machine, engines, etc.Specification
●Nozzle Length(mm):265●Nozzle Opening Diameter(mm):3
●Nozzle Mounting Port:Special
●Air Mounting Outlet:G1/4
●Total Length(mm):433
●SPQ(piece):20
●Max Working Pressure: 0.4MPa