Wash Blow Gun

Caution
Product Description
[Features]
· Flow rate increase or decrease is possible with lever only.
· It suctions washing water and the like (with a strainer), and powerfully blows it forward.
· When the suction hose is removed, it can be used as a normal duster gun.
· Lightweight and tough ionizing gun for improved workability.
· By separating the suction hose from washing water and the like, only air is blown out so it can be used as a drying duster.
[Applications]
· Cleaning and drying of machinery.
· Cleaning and drying of filters and radiators.
Features
●The strength of flow rate is possible only with lever operation.●Sucking up cleaning water etc.(with strainer) strongly with spray forward.
●If you remove the suction hose, you can use it as a normal duster gun.
Usage
●Machine washing, drying.●Cleaning and drying of filter and radiators etc.
Specification
●Color:Orange●Nozzle Length(mm):50
●Nozzle Opening Diameter(mm):4.3
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:G1/4
●Total Length(mm):140
●SPQ(piece):10
●Max Working Pressure: 1MPa