Mini Air Duster

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Compact design and lightweight. Can also be used as a pencil type.
[Applications]
· For air blowing.

Details of mini air duster

TD-90J product image

TD-90J (plastic (POM) type)

TD-90J dimensions

TD-90K product image

TD-90K (Metal type)

TD-90K dimensions

Specifications of mini air duster

TD-90J

  • Maximum working pressure: 1MPa
  • Operating temperature range: 0-60 ℃
  • Nozzle diameter: 2mm
  • Nozzle length: 22.5mm
  • Air mounting port: G1 / 4
  • Nozzle mounting port: G1 / 4
  • Total length: 117mm
  • Working fluid: Compressed air
  • Mass / mass unit: 36g
  • Material: POM

TD-90K

  • Maximum working pressure: 1MPa
  • Operating temperature range: 0-60 ℃
  • Nozzle diameter: 2mm
  • Nozzle length: 22.5mm
  • Air mounting port: G1 / 4
  • Nozzle mounting port: G1 / 4
  • Total length: 117mm
  • Working fluid: Compressed air
  • Mass / mass unit: 87g
  • Material: Aluminum (nozzle / nipple part is brass)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Mini Air Duster | TRUSCO | MISUMI Thailand